VESTA-Arc Resistant Switchgear
The highest quality power distribution assembly with the smallest footprint in the industry.

Paralleling Switchgear
Designed and manufactured to deliver full control of custom configured power generation systems.

Unit Substations
Designed specifically for industrial applications to convert distribution voltages to utilization voltages.

Custom Assemblies
Complete custom assemblies enable the integration of components or products tailored towards each unique project.

Fully Integrated Switchboard
Designed to allow integration of a variety of components, including electrical distribution equipment, power metering/monitoring solutions, and transformers all in one single structure offering.

Power Distribution Unit (PDU)
IEM's PDU's are energy efficient and provide flexible solutions that will ultimately simplify your backup power management needs.

UL 1008 Automatic Transfer Switch
IEM'S ATS’s are rated for emergency applications and suitable for critical and non-critical loads.