Skip to main content
Products & Services

Panelboards

Panelboards UL 67

IEM panelboards are designed to meet the specialized needs of any industrial or commercial electrical distribution system. Lighting, Distribution, and Receptacle Panelboards are custom manufactured and engineered products designed to meet specific customer specifications and use cases. Standard panelboard configurations are also available.

  • Voltage: Up to 600Vac, 250Vdc maximum
  • Ampacity: 100A to 600A
  • 65kA at 480V maximum
  • UL listed CSA listed
  • Single phase and three-phase
  • Series ratings with upstream devices
  • Main breaker, main lugs, subfed breaker - optional
  • Vertically mounted main and sub-feed circuit breakers
  • Up to 84 circuits in one panel
  • Interiors available in silver plated copper or tin aluminum bus
  • Complete line of UL listed interiors with 200% rated neutrals for non-linear loads
  • Surge Suppression Equipment/Optional integrated TVSS
  • Configured for sequence phase connections allowing complete flexible circuit arrangement (1-, 2- or 3-poles) to properly balance the electrical load on each phase.
  • Lock and door opening mechanism includes a positive slide catch and right- or left-hand installation.
  • Multi section boards – bolted together and bushed openings (horizontal and vertical)
  • Standard or door in door trims
  • ANSI 61 light gray standard finish, other colors available as option
  • Stainless steel and aluminum available
  • Up to 150A branch breakers
  • Voltage: Up to 480VAC, 250VDC maximum
  • Ampacity: 100A to 600A
  • 65kA at 480Y/277VAC
  • 65kA at 240V
  • UL or cUL listed
  • Single phase and three phase
  • Main breaker, main lugs, subfed breaker optional
  • 10K thru 65K SCCR (AIC) – interrupting capacity
  • Vertically mounted main and sub-feed circuit breakers
  • Up to 84 circuits in one panel
  • Interiors available in silver plated copper or tin aluminum bus
  • An interior accepts bolt-on or plug-on branch circuit breakers
  • Complete line of UL listed interiors with 200% rated neutrals for non-linear loads
  • Surge suppression equipment/optional integrated SPD
  • Configured for sequence phase connections allowing complete flexible circuit arrangement (1-, 2- or 3-poles) to properly balance the electrical load on each phase
  • Lock and Door opening mechanism includes a positive slide catch and right- or left-hand installation
  • Multi section boards – bolted together and bush openings (horizontal and vertical)
  • Standard or door in door trims
  • ANSI 61 light gray standard finish, other colors available as option
  • Stainless steel and aluminum available
  • We offer Title 24 panels for disaggregation of loads
  • Up to 100A branch breakers
  • Voltage: Up to 480Vac, 250Vdc maximum
  • Ampacity: 100A to 600A
  • 65kA at 480Y/277Vac
  • 65kA at 240V
  • UL or CSA listed
  • Single-phase and three-phase
  • Main breaker, main lugs, subfed breaker optional
  • 10K thru 65K SCCR (AIC) – interrupting capacity
  • Vertically mounted main and sub-feed circuit breakers
  • Up to 84 circuits in one panel
  • Interiors available in silver plated copper or tin aluminum bus
  • An interior accepts bolt-on or plug-on branch circuit breakers
  • Complete line of UL listed interiors with 200% rated neutrals for non-linear loads
  • Surge suppression equipment/optional integrated TVSS
  • Configured for sequence phase connections allowing complete flexible circuit arrangement (1-, 2- or 3-poles) to properly balance the electrical load on each phase
  • Lock and Door opening mechanism includes a positive slide catch and right- or left-hand installation
  • Multi section boards – bolted together and bush openings (horizontal and vertical)
  • Standard or door in door trims
  • ANSI 61 light gray standard finish, other colors available as option
  • Stainless steel and aluminum available
  • We offer Title 24 panels for disaggregation of loads
  • Up to 100A branch breakers

IEM Switchgear meets seismic testing, circuit requirements as outlined by IEEE344 and ICC-ES-AC156.

Documentation

Two women in dark blue work shirts collaborate in a warehouse, reviewing papers and equipment amidst shelves filled with boxes.

Energize Your Career at IEM

IEM is dedicated to delivering world-class solutions for complex power needs. After 75 years, we continue to push the boundaries of what’s possible.

Grow With IEM