IEM’s Remote Power Panel (RPP) provides an unmatched power distribution panel in a highly compact footprint allowing easy integration within your data center facility. Our RPP features an advanced fully integrated and intelligent BCMS (Branch Circuit Monitoring System) to monitor the main and branch circuit electrical current, voltage, power/energy and power quality parameters ensuring easy and effective power management. IEM’s RPP’s provide the flexibility to expand your data center distribution capabilities.
- Maximum Voltage: 480V
- Ampacity: 400A or 250A
- Short Circuit Current Rating: 65 kA or 14 kA at 480 VAC; 65 kA at 240 VAC
- Enclosure Dimensions: 24” W x 12” D x 90” H
- All cable terminations and serviceable components accessible from the front of the enclosure
- RPP’s with dual main breakers shall support key-based interlocking for bypass/transfer operation
- Frame Ratings: Up to 125 A with a maximum total load of 150 A per horizontal row
- IR Inspection Windows (Optional): Inspection windows are provided to allow infrared thermal scanning of cabled supply connections
- Enclosure is capable of mounting in a free-standing, wall-mounted or back-toback configurations
- Floor stand accessory available with adjustable leveling feet for use with raised floor systems (Optional)
- Removable output cable tray accessory available with cable/conduit knockout openings. Cable tray is suitable for installation at the top of the RPP or at the bottom when installed on a raised floor system
- ANSI 61 light gray standard finish, other colors available as option
- Seismic: Tested to the ICC-ES-AC-156 testing method and meets the requirements of IBC-2021, CBC-2019 and IEEE 693-2005
IEM Difference
Fully rated bus is based on density ratings, not UL heat rise tests, resulting in more bus and lower operating temperatures.
All enclosures are finished using a state-of-the-art powder coating system providing an indoor finish that exceeds the 1500 hour salt spray testing requirement for outdoor equipment to 3000 hours.
Component and metering selections are based on value engineering for the application and optimized to meet specifications.
Technical Specifications
- IEM Switchboards meet or exceed applicable industry standards, including UL891, CSA, NEMA standards PB-2, NEMA 1 and NEMA 3R enclosures. Uses UL489 or UL1066 listed breakers
- IEM Switchboards meet seismic testing, circuit requirements as outlined by IEEE344 and ICC-ES-AC156.