IEM’s Walk-In Enclosures and E-House’s can be employed to take Low and Medium Voltage power distribution and controls outside the facility’s main building. Our custom-built solutions provide a walk-in structure that is fully tested, equipped, and ready for rapid implementation upon delivery to your site.
Minimal Shipping Sections to allow for ease of installation.
Fully rated bus is based on density ratings, not UL heat rise tests, resulting in more bus and lower operating temperatures.
All enclosures are finished using a state-of-the-art powder coating system providing an indoor finish that exceeds the 1500 hour salt spray testing requirement for outdoor equipment to 3000 hours.
Component and metering selections are based on value engineering for the application and optimized to meet specifications.