Overview
Features & Benefits

IEM’s Fully Integrated Switchboard solution allows for the integration of a variety of components, including electrical distribution equipment, power metering/monitoring solutions, and transformers all in one single structure offering.

Our integrated switchboard solution is fully customizable, utilizing IEM’s design flexibility expertise and broad component offering. The FIS reduces footprint and installation time, as equipment is factory-assembled, prewired with fully integrated testing.

Customizable Options:

  • Full Customization and Design Flexibility
  • Component and Metering Selection Options
  • Fully Rated Bus Based on Density Ratings
  • Custom Paint Options
Features Benefits
Features:
  • Up to 600V Vac / Vdc
  • Up to 200kAIC
  • Up to 5000A
  • 15kVA to 500kVA transformer
  • Service entrance capabilities
  • Integrated transfer switches (Abb TruOne)
  • Lighting panelboards
  • Building management controls
  • Half high distribution switchboard chassis
  • Individually mounted breakers (cable in & cable out)
  • Auxiliary sections for surge devices, power monitoring, contactors, relays, motor starters, customer equipment, etc.
  • UL 891 listed; Type 1 or 3R enclosures
  • Meets IEEE, ANSI and NEC standards
  • Seismic Certified
Customer Benefits:
  • Reduced Footprint
  • Reduced Material & Installation Time
  • Factory Assembled and Pre-wired
  • Title 24 Compliant
  • Multiple Circuit & Power Monitoring
  • Fully Integrated Testing