VESTA-AR
VESTA Arc-Resistant Switchgear
VESTA-AR™ Medium Voltage Metal-Clad Arc-Resistant Switchgear with magnetically actuated VM1 circuit breaker technology is designed to meet the specialized needs of customers who demand the highest quality power distribution assembly with the smallest footprint (24” x 96” x 60”). VESTA-AR fulfills the requirement for a modern switchgear assembly that makes efficient use of available floor space and minimizes the time required for inspection, repair and maintenance of equipment. IEM’s arc-resistant technology ensures a safe and reliable control solution for maintenance personnel and facility in the event of an arc flash.
Documentation
Product Sheets (PDF)
VESTA Arc-Resistant Switchgear Product Sheet
Other (PDF)
VESTA AR White Paper
Specifications (PDF)
VESTA-AR Specifications
Specifications (PDF)
Seismic Test Certificate Medium Voltage Metal-Clad Vesta-AR
Specifications (PDF)
HCAI labels 2023-03-22
Specifications (PDF)
OSHPD Labels 2021-02-27
Energize Your Career at IEM
IEM is dedicated to delivering world-class solutions for complex power needs. After 75 years, we continue to push the boundaries of what’s possible.