Skip to main content
Products & Services

Remote Power Panels (RPPs)

IEM’s Remote Power Panel (RPP) provides an unmatched power distribution panel in a highly compact footprint allowing easy integration within your data center facility. Our RPP features an advanced fully integrated and intelligent BCMS (Branch Circuit Monitoring System) to monitor the main and branch circuit electrical current, voltage, power/energy and power quality parameters ensuring easy and effective industrial power management. IEM’s RPP’s provide the flexibility to expand your data center distribution capabilities.

  • Maximum Voltage: 480V
  • Ampacity: 400A
  • Short Circuit Current Rating: 14 kAIC @ 480VAC (65 kAIC @ 240VAC) Standard; 65kAIC @ 480VAC Optional
  • Enclosure Dimensions: 24” W x 12” D x 90” H
  • All cable terminations and serviceable components accessible from the front of the enclosure
  • Frame Ratings: Up to 125 A with a maximum total load of 150 A per horizontal row
  • IR Inspection Windows (Optional): Inspection windows are provided to allow infrared thermal scanning of cabled supply connections
  • Removable output cable tray accessory available with cable/conduit knockout openings. Removable top and bottom conduit landing plates provided
  • Enclosure is capable of mounting in a free-standing, wall-mounted or back-to-back configurations
  • Floor stand accessory available with adjustable leveling feet for use with raised floor systems (Optional)
  • ANSI 61 light gray standard finish, other colors available as option
  • UL/cUL 891 and 67 Certified
  • Seismic: Tested to the ICC-ES-AC-156 testing method and meets the requirements of IBC-2021, CBC-2019 and IEEE 693-2005

Documentation

Two IEM Employees working together

Energize Your Career at IEM

IEM is dedicated to delivering world-class solutions for complex power needs. After 75 years, we continue to push the boundaries of what’s possible.

Grow With IEM