Skip to main content
Products & Services

Switchgear

Low Voltage Switchgear UL 1558

IEM’s unique approach to engineering and manufacturing allows us to assemble customized power distribution products that meet specialized dimensional and electrical requirements. Innovative, flexible, and modular, our flexible design capabilities allow for the selection of industry-leading components including control and measuring devices, allowing for a superior, fully customizable control and monitoring electrical assembly. This is just one element of IEM’s superior control solutions to provide optimal protection and operational reliability for any quality power distribution assembly. Depending on the users’ technical and physical requirements, UL 1066 power low voltage circuit breakers can be mounted in a fixed or draw out configuration. Indoor enclosures are available in an extensive selection of durable color finishes.

  • Voltage: up to 600V; Ampacity: up to 10,000A
  • UL 1066 Circuit Breaker
  • Through the door breaker operation
  • Front accessibility to control and communication wiring
  • Isolated access to all electrical wiring
  • All breakers have unique draw out design allowing for through-the-door racking
  • Short-circuit withstand (4 cycle): Up to 200kA
  • Short-time withstand (30-cycle): 65 kA, 85kA
  • Bolted copper bus provided as standard
  • IEM Low Voltage Switchgear meets or exceeds applicable standards including UL1558, and ANSI C37.20.1.
  • IEM Low Voltage Switchgear meets seismic testing, circuit requirements as outlined by IEEE344 and ICC-ES-AC156.

Documentation

Two women in a warehouse are working on tasks, one reviewing documents while the other smiles, surrounded by shelves and equipment.

Energize Your Career at IEM

IEM is dedicated to delivering world-class solutions for complex power needs. After 75 years, we continue to push the boundaries of what’s possible.

Grow With IEM